A 6R55M082090
5 mm (GT2) Pitch, 82 Teeth, 9mm wide Single Sided Neoprene Belt with Fiberglass Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $15.88 | 2 wks |
10 - 24 | $13.24 | 2 wks |
25 - 49 | $11.34 | 8 wks |
50 - 99 | $9.92 | 8 wks |
100+ | Request for Quote |
$15.88
Availability: 31 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 9 mm |
Material | Neoprene |
No. Of Grooves | 82 |
Pitch | 5 mm (GT2) |
Pitch Length | 410 mm |
Tension Member (Cords) | Fiberglass |
Substitute Part | A36R55M082090 |