A 6R55M070150
5 mm (GT2) Pitch, 70 Teeth, 15mm wide Single Sided Neoprene Belt with Fiberglass Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $23.40 | 2 wks |
10 - 24 | $19.5 | 2 wks |
25 - 49 | $16.72 | 8 wks |
50 - 99 | $14.63 | 8 wks |
100+ | Request for Quote |
$23.40
Availability: 24 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 15 mm |
Material | Neoprene |
No. Of Grooves | 70 |
Pitch | 5 mm (GT2) |
Pitch Length | 350 mm |
Tension Member (Cords) | Fiberglass |
Substitute Part | A36R55M070150 |