A 6R53MD687090
3 mm (GT2) Pitch, 687 Teeth, 9mm wide Double Sided Neoprene Belt with Fiberglass Cords
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $56.47 | 14 wks |
| 25 - 49 | $50.83 | 14 wks |
| 50 - 99 | $50.27 | 14 wks |
| 100 - 249 | $49.81 | 14 wks |
| 250+ | Request for Quote |
$56.47
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Belt Type | Double Sided |
|---|---|
| Belt Width | 9 mm |
| Material | Neoprene |
| No. Of Grooves | 687 |
| Pitch | 3 mm (GT2) |
| Pitch Length | 2061 mm |
| Tension Member (Cords) | Fiberglass |
| Substitute Part | A36R53MD687090 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities