A 6R53MD315060
3 mm (GT2) Pitch, 315 Teeth, 6mm wide Double Sided Neoprene Belt with Fiberglass Cords
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $20.08 | 14 wks |
| 25 - 49 | $17.59 | 14 wks |
| 50 - 99 | $15.91 | 14 wks |
| 100 - 249 | $14.9 | 14 wks |
| 250+ | Request for Quote |
$20.08
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Belt Type | Double Sided |
|---|---|
| Belt Width | 6 mm |
| Material | Neoprene |
| No. Of Grooves | 315 |
| Pitch | 3 mm (GT2) |
| Pitch Length | 945 mm |
| Tension Member (Cords) | Fiberglass |
| Substitute Part | A36R53MD315060 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities