A 6R53MD232060
3 mm (GT2) Pitch, 232 Teeth, 6mm wide Double Sided Neoprene Belt with Fiberglass Cords
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $18.43 | 14 wks |
| 25 - 49 | $16.37 | 14 wks |
| 50 - 99 | $14.81 | 14 wks |
| 100 - 249 | $13.89 | 14 wks |
| 250+ | Request for Quote |
$18.43
Availability: 7 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Belt Type | Double Sided |
|---|---|
| Belt Width | 6 mm |
| Material | Neoprene |
| No. Of Grooves | 232 |
| Pitch | 3 mm (GT2) |
| Pitch Length | 696 mm |
| Tension Member (Cords) | Fiberglass |
| Substitute Part | A36R53MD232060 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities