A 6R53M179090
3 mm (GT2) Pitch, 179 Teeth, 9mm wide Single Sided Neoprene Belt with Fiberglass Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $15.31 | 2 wks |
10 - 24 | $13.55 | 2 wks |
25 - 49 | $11.36 | 2 wks |
50 - 99 | $10.07 | 2 wks |
100+ | Request for Quote |
$15.31
Availability: 123 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 9 mm |
Material | Neoprene |
No. Of Grooves | 179 |
Pitch | 3 mm (GT2) |
Pitch Length | 537 mm |
Tension Member (Cords) | Fiberglass |
Substitute Part | A36R53M179090,A26R53M179090 |