A 6R53M179060
3 mm (GT2) Pitch, 179 Teeth, 6mm wide Single Sided Neoprene Belt with Fiberglass Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $12.00 | 14 wks |
10 - 24 | $10 | 14 wks |
25 - 49 | $8.57 | 14 wks |
50 - 99 | $7.5 | 14 wks |
100+ | Request for Quote |
$12.00
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 6 mm |
Material | Neoprene |
No. Of Grooves | 179 |
Pitch | 3 mm (GT2) |
Pitch Length | 537 mm |
Tension Member (Cords) | Fiberglass |
Substitute Part | A36R53M179060,A26R53M179060 |