A 6R53M089090
3 mm (GT2) Pitch, 89 teeth, 9 mm wide Single Sided Neoprene Belt with Fiberglass Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $12.28 | 2 wks |
10 - 24 | $10.24 | 2 wks |
25 - 49 | $8.77 | 2 wks |
50 - 99 | $7.68 | 14 wks |
100+ | Request for Quote |
$12.28
Availability: 25 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 9 mm |
Material | Neoprene |
No. Of Grooves | 90 |
Pitch | 3 mm (GT2) |
Pitch Length | 270 mm |
Tension Member (Cords) | Fiberglass |
Substitute Part | A36R53M089090 |