A 6R53M085090
3 mm (GT2) Pitch, 85 Teeth, 9mm wide Single Sided Neoprene Belt with Fiberglass Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $12.22 | 14 wks |
10 - 24 | $10.18 | 14 wks |
25 - 49 | $8.72 | 14 wks |
50 - 99 | $7.63 | 14 wks |
100+ | Request for Quote |
$12.22
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 9 mm |
Material | Neoprene |
No. Of Grooves | 85 |
Pitch | 3 mm (GT2) |
Pitch Length | 255 mm |
Tension Member (Cords) | Fiberglass |
Substitute Part | A36R53M085090,A26R53M085090 |