A 6R53M053090
3 mm (GT2) Pitch, 53 Teeth, 9mm wide Single Sided Neoprene Belt with Fiberglass Cords
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $11.72 | 2 wks |
| 10 - 24 | $9.77 | 2 wks |
| 25 - 49 | $8.37 | 2 wks |
| 50 - 99 | $7.32 | 2 wks |
| 100+ | Request for Quote |
$11.72
Availability: 29 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Belt Type | Single Sided |
|---|---|
| Belt Width | 9 mm |
| Material | Neoprene |
| No. Of Grooves | 53 |
| Pitch | 3 mm (GT2) |
| Pitch Length | 159 mm |
| Tension Member (Cords) | Fiberglass |
| Substitute Part | A36R53M053090 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities