A 6R51M320060
2 mm (GT2) Pitch, 320 Teeth, 6mm wide Single Sided Neoprene Belt with Fiberglass Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $11.08 | 2 wks |
10 - 24 | $9.49 | 2 wks |
25 - 49 | $8.3 | 2 wks |
50 - 99 | $7.38 | 14 wks |
100+ | Request for Quote |
$11.08
Availability: 67 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 6 mm |
Material | Neoprene |
No. Of Grooves | 320 |
Pitch | 2 mm (GT2) |
Pitch Length | 640 mm |
Tension Member (Cords) | Fiberglass |
Substitute Part | A36R51M320060 |