A 6R51M308030
2 mm (GT2) Pitch, 308 Teeth, 3mm wide Single Sided Neoprene Belt with Fiberglass Cords
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $6.74 | 2 wks |
| 10 - 24 | $5.78 | 2 wks |
| 25 - 49 | $5.05 | 2 wks |
| 50 - 99 | $4.49 | 2 wks |
| 100+ | Request for Quote |
$6.74
Availability: 12 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Belt Type | Single Sided |
|---|---|
| Belt Width | 3 mm |
| Material | Neoprene |
| No. Of Grooves | 308 |
| Pitch | 2 mm (GT2) |
| Pitch Length | 616 mm |
| Tension Member (Cords) | Fiberglass |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities