A 6R51M265060
2 mm (GT2) Pitch, 265 Teeth, 6mm wide Single Sided Neoprene Belt with Fiberglass Cords
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $10.56 | 2 wks |
| 10 - 24 | $9.05 | 26 wks |
| 25 - 49 | $7.92 | 26 wks |
| 50 - 99 | $7.05 | 26 wks |
| 100+ | Request for Quote |
$10.56
Availability: 14 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Belt Type | Single Sided |
|---|---|
| Belt Width | 6 mm |
| Material | Neoprene |
| No. Of Grooves | 265 |
| Pitch | 2 mm (GT2) |
| Pitch Length | 530 mm |
| Tension Member (Cords) | Fiberglass |
| Substitute Part | A36R51M265060 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities