A 6R51M264030
2 mm (GT2) Pitch, 264 Teeth, 3mm wide Single Sided Neoprene Belt with Fiberglass Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $6.07 | 2 wks |
10 - 24 | $5.21 | 2 wks |
25 - 49 | $4.56 | 2 wks |
50 - 99 | $4.04 | 2 wks |
100+ | Request for Quote |
$6.07
Availability: 24 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 3 mm |
Material | Neoprene |
No. Of Grooves | 264 |
Pitch | 2 mm (GT2) |
Pitch Length | 528 mm |
Tension Member (Cords) | Fiberglass |
Substitute Part | A36R51M264030 |