A 6R51M193060
2 mm (GT2) Pitch, 193 Teeth, 6mm wide Single Sided Neoprene Belt with Fiberglass Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $9.02 | 2 wks |
10 - 24 | $7.73 | 2 wks |
25 - 49 | $6.77 | 2 wks |
50 - 99 | $6.01 | 2 wks |
100+ | Request for Quote |
$9.02
Availability: 5 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 6 mm |
Material | Neoprene |
No. Of Grooves | 193 |
Pitch | 2 mm (GT2) |
Pitch Length | 386 mm |
Tension Member (Cords) | Fiberglass |
Substitute Part | A36R51M193060 |