A 6R51M151060
2 mm (GT2) Pitch, 151 Teeth, 6mm wide Single Sided Neoprene Belt with Fiberglass Cords
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $8.39 | 2 wks |
| 10 - 24 | $7.19 | 2 wks |
| 25 - 49 | $6.29 | 2 wks |
| 50 - 99 | $5.6 | 2 wks |
| 100+ | Request for Quote |
$8.39
Availability: 15 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Belt Type | Single Sided |
|---|---|
| Belt Width | 6 mm |
| Material | Neoprene |
| No. Of Grooves | 151 |
| Pitch | 2 mm (GT2) |
| Pitch Length | 302 mm |
| Tension Member (Cords) | Fiberglass |
| Substitute Part | A36R51M151060 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities