A 6R51M143030
2 mm (GT2) Pitch, 143 Teeth, 3mm wide Single Sided Neoprene Belt with Fiberglass Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $4.93 | 14 wks |
10 - 24 | $4.24 | 14 wks |
25 - 49 | $3.71 | 14 wks |
50 - 99 | $3.29 | 14 wks |
100+ | Request for Quote |
$4.93
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 3 mm |
Material | Neoprene |
No. Of Grooves | 143 |
Pitch | 2 mm (GT2) |
Pitch Length | 286 mm |
Tension Member (Cords) | Fiberglass |
Substitute Part | A36R51M143030 |