A 6R51M139030
2 mm (GT2) Pitch, 139 Teeth, 3mm wide Single Sided Neoprene Belt with Fiberglass Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $4.87 | 2 wks |
10 - 24 | $4.18 | 2 wks |
25 - 49 | $3.66 | 2 wks |
50 - 99 | $3.25 | 2 wks |
100+ | Request for Quote |
$4.87
Availability: 10 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 3 mm |
Material | Neoprene |
No. Of Grooves | 139 |
Pitch | 2 mm (GT2) |
Pitch Length | 278 mm |
Tension Member (Cords) | Fiberglass |
Substitute Part | A36R51M139030 |