A 6R51M129060
2 mm (GT2) Pitch, 129 teeth 6 mm wide single sided Neoprene Belt with Fiberglass cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $7.45 | 2 wks |
10 - 24 | $6.38 | 2 wks |
25 - 49 | $5.59 | 14 wks |
50 - 99 | $4.97 | 14 wks |
100+ | Request for Quote |
$7.45
Availability: 29 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 6 mm |
Material | Neoprene |
No. Of Grooves | 129 |
Pitch | 2 mm (GT2) |
Pitch Length | 258 mm |
Tension Member (Cords) | Fiberglass |