A 6R51M087090
2 mm (GT2) Pitch, 87 Teeth, 9mm wide Single Sided Neoprene Belt with Fiberglass Cords
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $9.70 | 2 wks |
| 10 - 24 | $8.32 | 2 wks |
| 25 - 49 | $7.27 | 2 wks |
| 50 - 99 | $6.47 | 2 wks |
| 100+ | Request for Quote |
$9.70
Availability: 25 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Belt Type | Single Sided |
|---|---|
| Belt Width | 9 mm |
| Material | Neoprene |
| No. Of Grooves | 87 |
| Pitch | 2 mm (GT2) |
| Pitch Length | 174 mm |
| Tension Member (Cords) | Fiberglass |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities