A 6R51M070030
2 mm (GT2) Pitch, 70 Teeth, 3mm wide Single Sided Neoprene Belt with Fiberglass Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $4.20 | 2 wks |
10 - 24 | $3.6 | 2 wks |
25 - 49 | $3.16 | 2 wks |
50 - 99 | $2.8 | 2 wks |
100+ | Request for Quote |
$4.20
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 3 mm |
Material | Neoprene |
No. Of Grooves | 70 |
Pitch | 2 mm (GT2) |
Pitch Length | 140 mm |
Tension Member (Cords) | Fiberglass |
Substitute Part | A36R51M070030 |