A 6R25MD505150
5 mm (HTD) Pitch, 505 Teeth, 15mm wide Double Sided Neoprene Belt with Fiberglass Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $88.95 | 2 wks |
25 - 99 | $80.97 | 10 wks |
100 - 249 | $74.1 | 10 wks |
250 - 499 | $72.25 | 10 wks |
500+ | Request for Quote |
$88.95
Availability: 12 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Double Sided |
---|---|
Belt Width | 15 mm |
Material | Neoprene |
No. Of Grooves | 505 |
Pitch | 5 mm (HTD) |
Pitch Length | 2525 mm |
Tension Member (Cords) | Fiberglass |