A 6R25MD358090
5 mm (HTD) Pitch, 358 Teeth, 9mm wide Double Sided Neoprene Belt with Fiberglass Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $44.75 | 10 wks |
25 - 99 | $40.2 | 10 wks |
100 - 249 | $36.38 | 10 wks |
250 - 499 | $35.35 | 10 wks |
500+ | Request for Quote |
$44.75
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Double Sided |
---|---|
Belt Width | 9 mm |
Material | Neoprene |
No. Of Grooves | 358 |
Pitch | 5 mm (HTD) |
Pitch Length | 1790 mm |
Tension Member (Cords) | Fiberglass |