A 6R25MD174150
5 mm (HTD) Pitch, 174 Teeth, 15mm wide Double Sided Neoprene Belt with Fiberglass Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $35.50 | 10 wks |
25 - 99 | $31.66 | 10 wks |
100 - 249 | $28.52 | 10 wks |
250 - 499 | $27.67 | 10 wks |
500+ | Request for Quote |
$35.50
Availability: 7 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Double Sided |
---|---|
Belt Width | 15 mm |
Material | Neoprene |
No. Of Grooves | 174 |
Pitch | 5 mm (HTD) |
Pitch Length | 870 mm |
Tension Member (Cords) | Fiberglass |