A 6R25MD128060
5 mm (HTD) Pitch, 128 Teeth, 6mm wide Double Sided Neoprene Belt with Fiberglass Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $20.81 | 10 wks |
25 - 99 | $18.06 | 10 wks |
100 - 249 | $16.14 | 10 wks |
250 - 499 | $15.6 | 10 wks |
500+ | Request for Quote |
$20.81
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Double Sided |
---|---|
Belt Width | 6 mm |
Material | Neoprene |
No. Of Grooves | 128 |
Pitch | 5 mm (HTD) |
Pitch Length | 640 mm |
Tension Member (Cords) | Fiberglass |