A 6R25MD127090
5 mm (HTD) Pitch, 127 Teeth, 9mm wide Double Sided Neoprene Belt with Fiberglass Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $22.57 | 10 wks |
25 - 99 | $19.64 | 10 wks |
100 - 249 | $17.55 | 10 wks |
250 - 499 | $16.97 | 10 wks |
500+ | Request for Quote |
$22.57
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Double Sided |
---|---|
Belt Width | 9 mm |
Material | Neoprene |
No. Of Grooves | 127 |
Pitch | 5 mm (HTD) |
Pitch Length | 635 mm |
Tension Member (Cords) | Fiberglass |