A 6R25MD123090
5 mm (HTD) Pitch, 123 Teeth, 9mm wide Double Sided Neoprene Belt with Fiberglass Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $22.08 | 2 wks |
25 - 99 | $19.48 | 10 wks |
100 - 249 | $17.39 | 10 wks |
250 - 499 | $16.82 | 10 wks |
500+ | Request for Quote |
$22.08
Availability: 20 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Double Sided |
---|---|
Belt Width | 9 mm |
Material | Neoprene |
No. Of Grooves | 123 |
Pitch | 5 mm (HTD) |
Pitch Length | 615 mm |
Tension Member (Cords) | Fiberglass |