A 6R25MD100150
5 mm (HTD) Pitch, 100 Teeth, 15mm wide Double Sided Neoprene Belt with Fiberglass Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $29.12 | 10 wks |
25 - 99 | $25.5 | 10 wks |
100 - 249 | $22.9 | 10 wks |
250 - 499 | $22.2 | 10 wks |
500+ | Request for Quote |
$29.12
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Double Sided |
---|---|
Belt Width | 15 mm |
Material | Neoprene |
No. Of Grooves | 100 |
Pitch | 5 mm (HTD) |
Pitch Length | 500 mm |
Tension Member (Cords) | Fiberglass |