A 6R25MC090

5mm HTD Pitch, 9mm Wide, Open ended Neoprene belt.
Qty Range Price/Unit Ships Within
1 - 9 $10.05 12 wks
10 - 29 $9.19 12 wks
30 - 79 $8.35 12 wks
80 - 149 $7.77 12 wks
150+ Request for Quote
$10.05

Availability: 122.87 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Belt Width 9 mm
Material Neoprene
Max. Length (Meters) 83 Meters
No. Of Grooves (m) 200 meter
Pitch 5 mm (HTD)
Tension Member (Cords) Fiberglass

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team