A 6R25M552150
5 mm (HTD) Pitch, 552 Teeth, 15mm wide Single Sided Neoprene Belt with Fiberglass Cords
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $57.20 | 2 wks |
| 10 - 24 | $48.36 | 2 wks |
| 25 - 49 | $40.48 | 2 wks |
| 50 - 99 | $36.54 | 10 wks |
| 100+ | Request for Quote |
$57.20
Availability: 6 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Belt Type | Single Sided |
|---|---|
| Belt Width | 15 mm |
| Material | Neoprene |
| No. Of Grooves | 552 |
| Pitch | 5 mm (HTD) |
| Pitch Length | 2760 mm |
| Tension Member (Cords) | Fiberglass |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities