A 6R25M450090
5 mm (HTD) Pitch, 450 Teeth, 9mm wide Single Sided Neoprene Belt with Fiberglass Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $26.63 | 10 wks |
10 - 24 | $22.37 | 10 wks |
25 - 49 | $18.6 | 10 wks |
50 - 99 | $16.68 | 10 wks |
100+ | Request for Quote |
$26.63
Availability: 4 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 9 mm |
Material | Neoprene |
No. Of Grooves | 450 |
Pitch | 5 mm (HTD) |
Pitch Length | 2250 mm |
Tension Member (Cords) | Fiberglass |