A 6R25M389060
5 mm (HTD) Pitch, 389 Teeth, 6mm wide Single Sided Neoprene Belt with Fiberglass Cords
| Qty Range | Price/Unit | Ships Within |
|---|---|---|
| 1 - 24 | $16.63 | 10 wks |
| 25 - 99 | $12.76 | 10 wks |
| 100 - 249 | $10.41 | 10 wks |
| 250 - 499 | $9.79 | 10 wks |
| 500+ | Request for Quote |
$16.63
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Belt Type | Single Sided |
|---|---|
| Belt Width | 6 mm |
| Material | Neoprene |
| No. Of Grooves | 389 |
| Pitch | 5 mm (HTD) |
| Pitch Length | 1945 mm |
| Tension Member (Cords) | Fiberglass |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities