A 6R25M358090
5 mm (HTD) Pitch, 358 Teeth, 9mm wide Single Sided Neoprene Belt with Fiberglass Cords
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $23.37 | 10 wks |
| 10 - 24 | $19.64 | 10 wks |
| 25 - 49 | $16.33 | 10 wks |
| 50 - 99 | $14.64 | 10 wks |
| 100+ | Request for Quote |
$23.37
Availability: 7 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Belt Type | Single Sided |
|---|---|
| Belt Width | 9 mm |
| Material | Neoprene |
| No. Of Grooves | 358 |
| Pitch | 5 mm (HTD) |
| Pitch Length | 1790 mm |
| Tension Member (Cords) | Fiberglass |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities