A 6R25M304060
5 mm (HTD) Pitch, 304 Teeth, 6mm wide Single Sided Neoprene Belt with Fiberglass Cords
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $15.24 | 2 wks |
| 25 - 99 | $11.66 | 2 wks |
| 100 - 249 | $9.46 | 2 wks |
| 250 - 499 | $8.88 | 2 wks |
| 500+ | Request for Quote |
$15.24
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Belt Type | Single Sided |
|---|---|
| Belt Width | 6 mm |
| Material | Neoprene |
| No. Of Grooves | 304 |
| Pitch | 5 mm (HTD) |
| Pitch Length | 1520 mm |
| Tension Member (Cords) | Fiberglass |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities