A 6R25M180150
5 mm (HTD) Pitch, 180 Teeth, 15mm wide Single Sided Neoprene Belt with Fiberglass Cords
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $21.46 | 2 wks |
| 10 - 24 | $18.14 | 10 wks |
| 25 - 49 | $15.18 | 10 wks |
| 50 - 99 | $13.71 | 10 wks |
| 100+ | Request for Quote |
$21.46
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Belt Type | Single Sided |
|---|---|
| Belt Width | 15 mm |
| Material | Neoprene |
| No. Of Grooves | 180 |
| Pitch | 5 mm (HTD) |
| Pitch Length | 900 mm |
| Tension Member (Cords) | Fiberglass |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities