A 6R25M170150
5 mm (HTD) Pitch, 170 Teeth, 15mm wide Single Sided Neoprene Belt with Fiberglass Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $19.84 | 2 wks |
10 - 24 | $16.78 | 2 wks |
25 - 49 | $14.04 | 2 wks |
50 - 99 | $12.68 | 10 wks |
100+ | Request for Quote |
$19.84
Availability: 27 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 15 mm |
Material | Neoprene |
No. Of Grooves | 170 |
Pitch | 5 mm (HTD) |
Pitch Length | 850 mm |
Tension Member (Cords) | Fiberglass |