A 6R25M158090
5 mm (HTD) Pitch, 158 Teeth, 9mm wide Single Sided Neoprene Belt with Fiberglass Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $13.19 | 2 wks |
10 - 24 | $11.08 | 2 wks |
25 - 49 | $9.21 | 2 wks |
50 - 99 | $8.26 | 2 wks |
100+ | Request for Quote |
$13.19
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 9 mm |
Material | Neoprene |
No. Of Grooves | 158 |
Pitch | 5 mm (HTD) |
Pitch Length | 790 mm |
Tension Member (Cords) | Fiberglass |