A 6R25M125150
5 mm (HTD) Pitch, 125 Teeth, 15mm wide Single Sided Neoprene Belt with Fiberglass Cords
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $16.96 | 2 wks |
| 10 - 24 | $14.33 | 2 wks |
| 25 - 49 | $11.99 | 2 wks |
| 50 - 99 | $10.83 | 10 wks |
| 100+ | Request for Quote |
$16.96
Availability: 35 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Belt Type | Single Sided |
|---|---|
| Belt Width | 15 mm |
| Material | Neoprene |
| No. Of Grooves | 125 |
| Pitch | 5 mm (HTD) |
| Pitch Length | 625 mm |
| Tension Member (Cords) | Fiberglass |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities