A 6R25M111060
5 mm (HTD) Pitch, 111 Teeth, 6mm wide Single Sided Neoprene Belt with Fiberglass Cords
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $8.05 | 2 wks |
| 25 - 99 | $6.09 | 10 wks |
| 100 - 249 | $4.86 | 10 wks |
| 250 - 499 | $4.53 | 10 wks |
| 500+ | Request for Quote |
$8.05
Availability: 28 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Belt Type | Single Sided |
|---|---|
| Belt Width | 6 mm |
| Material | Neoprene |
| No. Of Grooves | 111 |
| Pitch | 5 mm (HTD) |
| Pitch Length | 555 mm |
| Tension Member (Cords) | Fiberglass |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities