A 6R25M072150
5 mm (HTD) Pitch, 72 Teeth, 15mm wide Single Sided Neoprene Belt with Fiberglass Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $12.66 | 10 wks |
10 - 24 | $10.7 | 10 wks |
25 - 49 | $8.96 | 10 wks |
50 - 99 | $8.09 | 10 wks |
100+ | Request for Quote |
$12.66
Availability: 4 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 15 mm |
Material | Neoprene |
No. Of Grooves | 72 |
Pitch | 5 mm (HTD) |
Pitch Length | 360 mm |
Tension Member (Cords) | Fiberglass |