A 6R25M061060
5 mm (HTD) Pitch, 61 Teeth, 6mm wide Single Sided Neoprene Belt with Fiberglass Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $6.21 | 2 wks |
25 - 99 | $4.64 | 2 wks |
100 - 249 | $3.69 | 2 wks |
250 - 499 | $3.41 | 2 wks |
500+ | Request for Quote |
$6.21
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 6 mm |
Material | Neoprene |
No. Of Grooves | 61 |
Pitch | 5 mm (HTD) |
Pitch Length | 305 mm |
Tension Member (Cords) | Fiberglass |