A 6R25M054150
5 mm (HTD) Pitch, 54 Teeth, 15mm wide Single Sided Neoprene Belt with Fiberglass Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $11.34 | 2 wks |
10 - 24 | $9.58 | 10 wks |
25 - 49 | $8.02 | 10 wks |
50 - 99 | $7.24 | 10 wks |
100+ | Request for Quote |
$11.34
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 15 mm |
Material | Neoprene |
No. Of Grooves | 54 |
Pitch | 5 mm (HTD) |
Pitch Length | 270 mm |
Tension Member (Cords) | Fiberglass |