A 6R23MD668090
3 mm (HTD) Pitch, 668 Teeth, 9mm wide Double Sided Neoprene Belt with Fiberglass Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $75.17 | 10 wks |
25 - 99 | $64.43 | 10 wks |
100 - 249 | $56.38 | 10 wks |
250 - 499 | $50.11 | 10 wks |
500+ | Request for Quote |
$75.17
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Double Sided |
---|---|
Belt Width | 9 mm |
Material | Neoprene |
No. Of Grooves | 668 |
Pitch | 3 mm (HTD) |
Pitch Length | 2004 mm |
Tension Member (Cords) | Fiberglass |