A 6R23MD204060
3 mm (HTD) Pitch, 204 Teeth, 6mm wide Double Sided Neoprene Belt with Fiberglass Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $18.98 | 10 wks |
25 - 99 | $16.48 | 10 wks |
100 - 249 | $14.56 | 10 wks |
250 - 499 | $13.61 | 10 wks |
500+ | Request for Quote |
$18.98
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Double Sided |
---|---|
Belt Width | 6 mm |
Material | Neoprene |
No. Of Grooves | 204 |
Pitch | 3 mm (HTD) |
Pitch Length | 612 mm |
Tension Member (Cords) | Fiberglass |