A 6R23MD157090
3 mm (HTD) Pitch, 157 Teeth, 9mm wide Double Sided Neoprene Belt with Fiberglass Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $26.00 | 10 wks |
25 - 99 | $22.29 | 10 wks |
100 - 249 | $19.5 | 10 wks |
250 - 499 | $17.34 | 10 wks |
500+ | Request for Quote |
$26.00
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Double Sided |
---|---|
Belt Width | 9 mm |
Material | Neoprene |
No. Of Grooves | 157 |
Pitch | 3 mm (HTD) |
Pitch Length | 471 mm |
Tension Member (Cords) | Fiberglass |