A 6R23M334090
3 mm (HTD) Pitch, 334 Teeth, 9mm wide Single Sided Neoprene Belt with Fiberglass Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $15.35 | 2 wks |
25 - 99 | $12.79 | 10 wks |
100 - 249 | $10.96 | 10 wks |
250 - 499 | $9.59 | 10 wks |
500+ | Request for Quote |
$15.35
Availability: 12 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 9 mm |
Material | Neoprene |
No. Of Grooves | 334 |
Pitch | 3 mm (HTD) |
Pitch Length | 1002 mm |
Tension Member (Cords) | Fiberglass |