A 6R23M200090
3 mm (HTD) Pitch, 200 Teeth, 9mm wide Single Sided Neoprene Belt with Fiberglass Cords
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $13.47 | 2 wks |
| 25 - 99 | $11.24 | 10 wks |
| 100 - 249 | $9.63 | 10 wks |
| 250 - 499 | $8.42 | 10 wks |
| 500+ | Request for Quote |
$13.47
Availability: 21 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Belt Type | Single Sided |
|---|---|
| Belt Width | 9 mm |
| Material | Neoprene |
| No. Of Grooves | 200 |
| Pitch | 3 mm (HTD) |
| Pitch Length | 600 mm |
| Tension Member (Cords) | Fiberglass |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities