A 6R23M199090
3 mm (HTD) Pitch, 199 Teeth, 9mm wide Single Sided Neoprene Belt with Fiberglass Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $12.79 | 2 wks |
25 - 99 | $10.65 | 10 wks |
100 - 249 | $9.13 | 10 wks |
250 - 499 | $7.99 | 10 wks |
500+ | Request for Quote |
$12.79
Availability: 16 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 9 mm |
Material | Neoprene |
No. Of Grooves | 199 |
Pitch | 3 mm (HTD) |
Pitch Length | 597 mm |
Tension Member (Cords) | Fiberglass |