A 6R23M160060
3 mm (HTD) Pitch, 160 Teeth, 6mm wide Single Sided Neoprene Belt with Fiberglass Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $7.71 | 2 wks |
25 - 99 | $6.17 | 2 wks |
100 - 249 | $5.4 | 10 wks |
250 - 499 | $4.8 | 10 wks |
500+ | Request for Quote |
$7.71
Availability: 1 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 6 mm |
Material | Neoprene |
No. Of Grooves | 160 |
Pitch | 3 mm (HTD) |
Pitch Length | 480 mm |
Tension Member (Cords) | Fiberglass |