A 6R23M145090
3 mm (HTD) Pitch, 145 Teeth, 9mm wide Single Sided Neoprene Belt with Fiberglass Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $10.77 | 2 wks |
25 - 99 | $8.97 | 10 wks |
100 - 249 | $7.69 | 10 wks |
250 - 499 | $6.73 | 10 wks |
500+ | Request for Quote |
$10.77
Availability: 18 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 9 mm |
Material | Neoprene |
No. Of Grooves | 145 |
Pitch | 3 mm (HTD) |
Pitch Length | 435 mm |
Tension Member (Cords) | Fiberglass |